Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.559 | |
| A dimension MM | 115.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642-16-10ZN | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.192 | |
| Drop dimension MM | 30.28 | |
| End size 1 | -10 | -10 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.976 | |
| Hose cut off factor MM | 75.600 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.511 | |
| Inside diameter MM | 12.979 | |
| Product height in | 1.192 | |
| Product height mm | 30.277 | |
| Product length in | 4.559 | |
| Product length mm | 115.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 47.600 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
