Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.905 | |
| A dimension MM | 149.987 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642-20-16XZN | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.476 | |
| Drop dimension MM | 37.49 | |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.700 | |
| Hose cut off factor MM | 93.980 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 1.476 | |
| Product height mm | 37.490 | |
| Product length in | 5.905 | |
| Product length mm | 149.987 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.125 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
