Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.660 | |
| A dimension MM | 169.170 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642-24-204SXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.775 | |
| Drop dimension MM | 45.09 | |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.212 | |
| Hose cut off factor MM | 106.985 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.999 | |
| Inside diameter MM | 25.375 | |
| Product height in | 1.775 | |
| Product height mm | 45.085 | |
| Product length in | 6.660 | |
| Product length mm | 169.164 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
