Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.625 | |
| A dimension MM | 168.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642N-20-20XZN | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.633 | |
| Drop dimension MM | 41.48 | |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 4.188 | |
| Hose cut off factor MM | 106.400 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.578 | |
| Product height in | 1.633 | |
| Product height mm | 41.478 | |
| Product length in | 6.626 | |
| Product length mm | 168.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.120 | |
| Product width mm | 53.848 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
