Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.814 | |
| A dimension MM | 173.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642N-24-20RZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.775 | |
| Drop dimension MM | 45.09 | |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Hose cut off factor IN | 4.377 | |
| Hose cut off factor MM | 111.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.578 | |
| Product height in | 1.775 | |
| Product height mm | 45.085 | |
| Product length in | 6.815 | |
| Product length mm | 173.100 | |
| Product width in | 2.500 | |
| Seal material | FLOUROCARBON (FKM) | Flourocarbon (FKM) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
