Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.732 | |
| A dimension MM | 221.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87642N-32-32XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.437 | |
| Drop dimension MM | 61.90 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.874 | |
| Hose cut off factor MM | 149.200 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.437 | |
| Inside diameter MM | 61.900 | |
| Product height in | 2.437 | |
| Product height mm | 61.900 | |
| Product length in | 8.732 | |
| Product length mm | 221.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 79.375 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
