Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.444 | |
| A dimension MM | 163.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87643-16-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 35.00 | |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.980 | |
| Hose cut off factor MM | 101.100 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.7480 | |
| Inside diameter MM | 19.0000 | |
| Product height in | 3.031 | |
| Product height mm | 77.000 | |
| Product length in | 7.382 | |
| Product length mm | 187.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Product width mm | 47.600 |
