Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.787 | |
| A dimension MM | 197.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87643-20-20SV | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 42 | |
| End size 1 | -20 | -20 |
| End size 2 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 4.590 | |
| Hose cut off factor MM | 116.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.944 | |
| Inside diameter MM | 24.000 | |
| Product height in | 3.406 | |
| Product height mm | 86.500 | |
| Product length in | 7.787 | |
| Product length mm | 197.800 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 |
