Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.251 | |
| A dimension MM | 235.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87643-32-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 55.00 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.519 | |
| Hose cut off factor MM | 140.200 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.1810 | |
| Inside diameter MM | 30.0000 | |
| Product height in | 4.720 | |
| Product height mm | 119.888 | |
| Product length in | 10.815 | |
| Product length mm | 274.701 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.126 | |
| Product width mm | 79.400 |
