Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.600 | |
| A dimension MM | 269.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87643-40-32XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.629 | |
| Drop dimension MM | 66.78 | |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 6.625 | |
| Hose cut off factor MM | 168.300 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.614 | |
| Inside diameter MM | 40.996 | |
| Product height in | 2.629 | |
| Product height mm | 66.777 | |
| Product length in | 10.602 | |
| Product length mm | 269.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 107.696 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
