Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8765-032
O RING-BUNA N 90 replaces294583-FLSTK
8765-032
Where to buy
Export PDF
Tools
Add to comparison
8765-032
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.900
Product height mm
48.260
Product length in
0.070
Product length mm
1.778
Product width in
1.900
Product width mm
48.260