Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8765-113
O-RING
8765-113
Where to buy
Export PDF
Tools
Add to comparison
8765-113
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.755
Product height mm
19.177
Product length in
0.103
Product length mm
2.616
Product width in
0.755
Product width mm
19.177