O RING-BUNA N 90 -FLSTK
8765-117
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.005 |
| Product height mm | | 25.527 |
| Product length in | | 0.103 |
| Product length mm | | 2.616 |
| Product width in | | 1.005 |
| Product width mm | | 25.527 |