Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.893 | |
| A dimension MM | 225.900 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87663-20-24ZN | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.295 | |
| Drop dimension MM | 58.29 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 5.690 | |
| Hose cut off factor MM | 144.526 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 0.9440 | |
| Inside diameter MM | 23.9780 | |
| Product height in | 2.295 | |
| Product height mm | 58.293 | |
| Product length in | 8.894 | |
| Product length mm | 225.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.125 | |
| Product width mm | 53.975 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |