Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 12.250 | |
| A dimension MM | 311.200 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87663N-32-32XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.440 | |
| Drop dimension MM | 87.38 | |
| End connection torque | 42-50 LB-FT(57-68 NM) | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 8.236 | |
| Hose cut off factor MM | 209.200 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.614 | |
| Inside diameter MM | 40.996 | |
| Product height in | 3.440 | |
| Product height mm | 87.376 | |
| Product length in | 12.252 | |
| Product length mm | 311.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.110 | |
| Product width mm | 78.994 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |