Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.984 | |
| A dimension MM | 177.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87691-32-24Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | FC686 | FC686 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.566 | |
| Drop dimension MM | 116.00 | |
| End size 1 | -32 | -32 |
| End size 2 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.307 | |
| Hose cut off factor MM | 109.400 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 5.453 | |
| Product height mm | 138.501 | |
| Product length in | 6.984 | |
| Product length mm | 177.401 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.126 | |
| Product width mm | 79.400 | |
| Thread sealant | NO | No |
