Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
87692N-20-20R15Y2
fitting-nipple
87692N-20-20R15Y2
Catalog item:
87692N-20-20R15Y2
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
87692N-20-20R15Y2
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
WINNER BY DANFOSS
Winner by Danfoss
Catalog Item
87692N-20-20R15Y2