Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.218 | |
| A dimension MM | 208.750 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87692N-32-32SR | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.366 | |
| Drop dimension MM | 136.30 | |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 5.360 | |
| Hose cut off factor MM | 136.144 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.164 | |
| Product height in | 5.366 | |
| Product height mm | 136.296 | |
| Product length in | 8.219 | |
| Product length mm | 208.750 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 3.125 | |
| Product width mm | 79.375 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
