Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8770-113
BACK-UP RING-TEFLON LD-FLSTK
8770-113
Tools
Add to comparison
Add to comparison
8770-113
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.760
Product height mm
19.304
Product length in
0.050
Product length mm
1.270
Product width in
0.760
Product width mm
19.304