Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8771-038
SQ CUT RING BUNA N70-FLSTK
8771-038
Tools
Add to comparison
Add to comparison
8771-038
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.746
Product height mm
69.748
Product length in
0.066
Product length mm
1.676
Product width in
2.746
Product width mm
69.748