Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8775-018
SQ CUT RING BUNA N 90
8775-018
Tools
Add to comparison
Add to comparison
8775-018
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.880
Product height mm
22.352
Product length in
0.070
Product length mm
1.778
Product width in
0.880
Product width mm
22.352