Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.926 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 1.058 | |
| Product height in | 1.058 | |
| Product height mm | 26.873 | |
| Product length in | 0.066 | |
| Product length mm | 1.676 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.058 | |
| Product width mm | 26.873 | |
| Thickness IN | 6.600 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
