Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8785-010
O-RING
8785-010
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
8785-010
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.949
Product height mm
24.105
Product length in
0.097
Product length mm
2.464
Product width in
0.949
Product width mm
24.105