Danfoss
878985
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
878985
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Connector | Flying leads | |
| Duty Rating | Continuous from 85% to 110% of nominal voltage | |
| Feature | Internally rectifiedCompact designContinuous duty | |
| Fluid compatibility | None | |
| Flying Leads | None | |
| Installation Type | Screw-in Cartridge | |
| Lead Length | 0 in | |
| Operation | Electrically Operated | |
| Product Height | 2.03543307 in | |
| Product Length/Depth | 2.10629921 in | |
| Product Type | Coils | |
| Product Volume | 6.752 in³ | |
| Product Weight | .83 lb | |
| Product Width | 1.57480315 in | |
| Recommended Filtration Level | None | |
| Sub-brand | None | |
| Trade Name | None | |
| Voltage rating | 28 V | |
| Voltage type | DC |