COIL UD 220/240V AC DIN
879143
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.900 |
| Product height mm | | 73.660 |
| Product length in | | 1.735 |
| Product length mm | | 44.069 |
| Product width in | | 2.765 |
| Product width mm | | 70.231 |