KNOB
879172
Tools879172 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.480 |
| Product height mm | | 37.592 |
| Product length in | | 1.220 |
| Product length mm | | 30.988 |
| Product width in | | 1.480 |
| Product width mm | | 37.592 |