Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.358 | |
| A dimension MM | 161.500 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87922-20-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.673 | |
| Drop dimension MM | 17.09 | |
| End size 1 | -20 | -20 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 4.153 | |
| Hose cut off factor MM | 105.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 0.673 | |
| Product height mm | 17.094 | |
| Product length in | 6.358 | |
| Product length mm | 161.500 | |
| Product width in | 2.244 | |
| Product width mm | 56.998 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
