COIL 250V DC DIN UX
879224
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.500 |
| Product height mm | | 63.500 |
| Product length in | | 2.000 |
| Product length mm | | 50.800 |
| Product width in | | 1.810 |
| Product width mm | | 45.974 |