Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.334 | |
| A dimension MM | 237.100 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87933-24-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.114 | |
| Drop dimension MM | 28.30 | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.602 | |
| Hose cut off factor MM | 142.300 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.500 | |
| Product height in | 3.368 | |
| Product height mm | 85.550 | |
| Product length in | 10.585 | |
| Product length mm | 268.851 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 |
