Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.157 | |
| A dimension MM | 232.600 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87933N-24-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.120 | |
| Drop dimension MM | 28.45 | |
| End size 1 | -24 | -24 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Finish plating | NONE | None |
| Hose cut off factor IN | 5.602 | |
| Hose cut off factor MM | 142.300 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 9.157 | |
| Product length mm | 232.600 | |
| Product width in | 2.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
