Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.145 | |
| A dimension MM | 130.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87942-12-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.401 | |
| Drop dimension MM | 35.59 | |
| End size 1 | -12 | -12 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 3.346 | |
| Hose cut off factor MM | 84.988 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.216 | |
| Product height mm | 30.886 | |
| Product length in | 5.146 | |
| Product length mm | 130.700 | |
| Product width in | 1.625 | |
| Product width mm | 41.275 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
