Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.842 | |
| A dimension MM | 199.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87943-24-20XZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.692 | |
| Drop dimension MM | 42.98 | |
| End size 1 | -24 | -24 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 4.645 | |
| Hose cut off factor MM | 118.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 2.500 | |
| Inside diameter MM | 63.500 | |
| Product height in | 1.692 | |
| Product height mm | 42.977 | |
| Product length in | 7.843 | |
| Product length mm | 199.200 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
