Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.456 | |
| A dimension MM | 113.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87992-16-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.874 | |
| Drop dimension MM | 73.00 | |
| End size 1 | -16 | -16 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 2.657 | |
| Hose cut off factor MM | 67.488 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 2.874 | |
| Product height mm | 73.000 | |
| Product length in | 4.456 | |
| Product length mm | 113.182 | |
| Product width in | 1.874 | |
| Product width mm | 47.600 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
