Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.314 | |
| A dimension MM | 135.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87992-20-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.120 | |
| Drop dimension MM | 79.25 | |
| End size 1 | -20 | -20 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 3.110 | |
| Hose cut off factor MM | 78.994 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 3.120 | |
| Product height mm | 79.248 | |
| Product length in | 5.314 | |
| Product length mm | 134.976 | |
| Product width in | 2.120 | |
| Product width mm | 53.848 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
