Winner by Danfoss
87993-12-12Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87993-12-12Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .75 in | |
| Construction style | Crimp | |
| Drop dimension | 2.815 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose cut-off factor | 2.952 in | |
| Hose dash size | -12 | |
| Inside diameter | .56 in | |
| Item type | Nipple | |
| Product Height | 3.405 in | |
| Product Length/Depth | 5.714 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 31.636 in³ | |
| Product Weight | 1.06 lb | |
| Product Width | 1.626 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |