Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
880-1580
BOPV-60
880-1580
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
880-1580
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.950
Product height mm
100.330
Product length in
5.660
Product length mm
143.764
Product width in
1.800
Product width mm
45.720