VLC 60 PRIORITY VALVE
880-1780-9
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.940 |
| Product height mm | | 74.676 |
| Product length in | | 4.250 |
| Product length mm | | 107.950 |
| Product width in | | 3.650 |
| Product width mm | | 92.710 |