Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 164,100 N | |
| Material | 17223/C | 17223/C |
| Number of active Coils | 8,50 PC | |
| Remarks | N/A | |
| Size/Dimensions | L0.8XW0.8XH3 CM | |
| Spring, Inside Diameter | 9,4000 mm | |
| Spring, Length Test | 24,8900 mm | |
| Spring, Length unloaded | 35,6000 mm | |
| Spring, Outside Diameter | 13,6000 mm | |
| Spring, Rate | 15,300 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,1000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |