Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | 0 | N/A |
| Number of active Coils | N/A | |
| Remarks | N/A | |
| Size/Dimensions | L15XW14.6XH15.6 CM | |
| Spring, Inside Diameter | 10,1600 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 25,1900 mm | |
| Spring, Outside Diameter | 15,3000 mm | |
| Spring, Rate | N/A | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,5700 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |