SPRING-HELICAL COMPRESSION
8801117
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 32,260 N |
Material | ASTM-A 228 |
Number of active Coils | 4,06 PC |
Remarks | N/A |
Spring, Inside Diameter | 8,2600 mm |
Spring, Length Test | 6,3500 mm |
Spring, Length unloaded | 19,5000 mm |
Spring, Outside Diameter | 10,1400 mm |
Spring, Rate | 2,450 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 0,9400 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |