VLC 60 PRIORITY VALVE
881-2103-065
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.950 |
| Product height mm | | 100.330 |
| Product length in | | 5.660 |
| Product length mm | | 143.764 |
| Product width in | | 1.800 |
| Product width mm | | 45.720 |