![Vickers by Danfoss VLC Priority Valves 606-1278-003-AU [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319193%2FID463022800821-0101_preview.jpg&w=1920&q=75)
881-3303-000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
881-3303-000
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Hydraulic Pilot Operated |
| Ambient temperature - max | 93 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Dependable flow on demandFlow rating up to 240 L/min (63 gal/min)Static or dynamic load-sensing signal system |
| Maximum Flow Rate | 60.6 l/min |
| Maximum Fluid Temperature | 93 °C |
| Maximum Pressure Rating | 276 bar |
| Minimum Ambient Temperature | -20 °C |
| Minimum Fluid Temperature | -20 °C |
| Mount Type | Through holes |
| Nominal Flow Rating | 60.6 l/min |
| Ports | SAE |
| Pressure Rating | 276 bar |
| Product Height | 3.95 in |
| Product Length/Depth | 5.66 in |
| Product material | Cast Iron |
| Product Type | Priority Valves |
| Product Volume | 40.243 in³ |
| Product Weight | 7.7 lb |
| Product Width | 1.8 in |
| Sections | 0 |
| Sub-brand | None |
| Trade Name | VLC |
| Unit type | Load Sensing Priority Valve |