Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.129 | |
| A dimension MM | 79.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 88111-10-10Z | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.875 | |
| Compatible hoses | FC686FC687GH663GH781GH793 | FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End size 2 | -6 | -6 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.791 | |
| Hose cut off factor MM | 45.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.4720 | |
| Inside diameter MM | 12.0000 | |
| Product height in | 1.346 | |
| Product height mm | 34.200 | |
| Product length in | 3.129 | |
| Product length mm | 79.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.346 | |
| Product width mm | 34.200 |
