Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.078 | |
| A dimension MM | 103.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 88141-10-10Z | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.875 | |
| Compatible hoses | FC686FC687GH663GH781GH793 | FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.996 | |
| Drop dimension MM | 25.30 | |
| End size 1 | -10 | -10 |
| End size 2 | -6 | -6 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.740 | |
| Hose cut off factor MM | 69.600 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 2.102 | |
| Product height mm | 53.400 | |
| Product length in | 4.752 | |
| Product length mm | 120.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.346 | |
| Product width mm | 34.200 |
