VLE 150 PRIORITY VALVE
882-2702-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 4.780 |
| Product height mm | | 121.412 |
| Product length in | | 7.400 |
| Product length mm | | 187.960 |
| Product width in | | 2.560 |
| Product width mm | | 65.024 |