JUNTA TAMPA DIANT.BOMBA
8826-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Item type | GASKET | Gasket |
| Product height in | | 8.980 |
| Product height mm | | 228.092 |
| Product length in | | 0.018 |
| Product length mm | | 0.457 |
| Product width in | | 10.380 |
| Product width mm | | 263.652 |
| Thickness IN | | 1.8000 |