VLH 240 PRIORITY VALVE
883-2702-065
Tools883-2702-065 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 10.050 |
| Product length mm | 255.270 |
| Product width in | 3.000 |
| Product width mm | 76.200 |