VLH 240 PRIORITY VALVE
883-6903-065
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 4.500 |
| Product height mm | | 114.300 |
| Product length in | | 10.050 |
| Product length mm | | 255.270 |
| Product width in | | 3.000 |
| Product width mm | | 76.200 |