GASKET CONTROLVALVE
8835-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Item type | GASKET | Gasket |
| Product height in | | 3.370 |
| Product height mm | | 85.598 |
| Product length in | | 0.020 |
| Product length mm | | 0.508 |
| Product width in | | 6.370 |
| Product width mm | | 161.798 |
| Thickness IN | | 0.020 |