Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8857-000
GASKET END COVER
8857-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
8857-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.020
Product height mm
178.308
Product length in
0.018
Product length mm
0.457
Product width in
6.850
Product width mm
173.990